COMPANY HEADER
Print Back
927440 BTBA-10 Brake, Tension, 2.0000"
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 927440

Model Number

N/A BTBA-10

Approximate Brake Facing Life per Two Caliper

N/A 656 hp·hr

Bore Size

N/A 2 in

Bore Style

N/A Bore to Size

Bore Type

N/A Straight

Brake Facing Edge Color Code

N/A Red

Brake Facing Type

N/A Standard Coefficient

Brake Series

N/A BTBA-10

Controllers

N/A 912123 912145 964260 964354 964356 964520 964522 964531 964535

Direction of Rotation

N/A Bidirectional

Disc Diameter

N/A 10.0000 in

Dynamic Torque per Opposing Caliper Pair at 3 Pound per Square Inch (psi)

N/A 65 in·lb

Dynamic Torque per Opposing Caliper Pair at 80 Pound per Square Inch (psi)

N/A 1031 in·lb

Engagement

N/A Air Engaged

Release

N/A None

Facing Kit

N/A 927434

Direct Current (AC) Fan Voltage

N/A 24 V

Finish

N/A Machined/Bare Aluminum

Function

N/A Tensioning

Maximum Speed

N/A 2000 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 7.51 hp

Maximum Dynamic Torque with All Calipers

N/A 3092 in·lb

Maximum Pressure

N/A 85 psi

Minimum Engagement Pressure

N/A 1 psi

Mounting Configuration

N/A Shaft Mounted

Open or Enclosed Design

N/A Enclosed

Overall Diameter

N/A 10.83 in

Overall Length

N/A 7.40 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Plastic Tubing Port Size

N/A 5/32 in

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 400.00 kg/cm²

Weight

N/A 32.00 lb

Duty Type

N/A Medium Duty

Features & Benefits

Features & Benefits

N/A
  • BTBA Tension Brakes provide high thermal performance by integrating a cooling fan and guard in a compact package
  • Up to four unique torque ranges to meet a wide range of tension control needs

General Information

General Information

N/A BTBA Medium-duty Fan Cooled Tension Control Brake, with up to 10 hp thermal capacity. The BTBA series have higher thermal and facing life performance, with lower inertias.