COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 7000-06-02

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

Both Ends Gender

N/A Male to Male

End 1 Size

N/A 3/8 in

End 1 Style

N/A Male Joint Industry Council (JIC) 37º Flare

End 1 Thread Type

N/A Society of Automotive Engineers (SAE)

End 1 Thread Size

N/A 9/16-18

Both Ends Style

N/A British Standard Pipe Thread (BSPT) to Joint Industry Council (JIC) 37º Flare Joint Industry Council (JIC) 37º Flare to BSPT

End 2 Size

N/A 1/8 in

End 2 Style

N/A Male British Standard Pipe Taper

End 2 Thread Type

N/A British Standard Pipe Thread (BSPT)

End 2 Thread Size

N/A 1/8-28

Weight

N/A 0.01 lb