COMPANY HEADER
Print Back
C96SDD125-250 Cylinder, Tie-Rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A C96SDD125-250

Bore Diameter

N/A 125 mm

Mounting Type

N/A Double Clevis

Series

N/A C96

Standards Met

N/A International Organization for Standardization (ISO)

Stroke Length

N/A 250 mm

Country Of Origin

N/A US

EDP Code

N/A C96SDD125-250

Magnet Included

N/A Built-in

MINO

N/A 41774X00148

Package Type

N/A Each