COMPANY HEADER
Print Back
CP96KDB50-50C

CP96K(D), ISO 15552 Cylinder, Non-rotating Rod Type, Double Acting, Single/Double Rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A CP96KDB50-50C

Piston Action

N/A Double-Acting

Rod Type

N/A Double Rod Single Rod

Series

N/A CP96

Action

N/A Double Acting

Country Of Origin

N/A US

EDP Code

N/A CP96KDB50-50C

MINO

N/A 00774Y89355

Prop 65

N/A Yes

Bore Size

N/A 100 mm32 mm40 mm50 mm63 mm80 mm

Standard Stroke Range

N/A Up to 800 mm

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Double acting, Non-rotating, single or double rod
  • Auto switch capable