COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® CG5 Series Round Body Repairable Air Cylinders
> Item # 08497394
Item # 08497394, SMC® CG5 Series 13.48 Kilogram (kg) Weight Round Body Repairable Air Cylinder
C(D)G5-S, Stainless Steel Cylinder, Double Acting, Single Rod
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
CDG5EN80TNSR-700
Body Material
N/A
Stainless Steel
Country Of Origin
N/A
US
MINO
N/A
11774X09895
Piston Action
N/A
Double-Acting
Series
N/A
CG5
Weight
N/A
13.48 kg
Package Type
N/A
Each
Features & Benefits
Features & Benefits
N/A
Double acting, single rod CG5-S cylinder
All stainless steel external parts
Special scraper prevents water from entering cylinder
Auto switch capable