COMPANY HEADER
Print Back
CDG5EA25SR-150 CG5, STAINLESS Steel

CDG5EA25SR-150 CG5, STAINLESS Steel
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A CDG5EA25SR-150

Body Material

N/A Stainless Steel

Bore Diameter

N/A 25 mm

Country Of Origin

N/A US

Cushion Type

N/A Air Cushion

Magnet Included

N/A Built-in

MINO

N/A 31774X89597

Mounting Type

N/A Clevis Integrated Type

Port Thread Standard

N/A RC

Seal Material

N/A Standard Nitrile Rubber (NBR)

Series

N/A CG5

Weight

N/A 0.74 kg

Package Type

N/A Each