Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A CG5BN50TNSV-450 |
Body Material |
N/A Stainless Steel |
Bore Diameter |
N/A 50 mm |
Country Of Origin |
N/A US |
Cushion Type |
N/A Rubber Bumper |
MINO |
N/A 41774X99022 |
Mounting Type |
N/A Basic Type |
Port Thread Standard |
N/A RC |
Seal Material |
N/A Fluorocarbon Rubber (FKM) |
Series |
N/A CG5 |
Weight |
N/A 4.21 kg |
Package Type |
N/A Each |