COMPANY HEADER
Print Back
CXSL10-10-Y59AL

CXSL, Dual Piston Rods, Ball Bushing Bearing
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A CXSL10-10-Y59AL

Bearings

N/A Ball Bushing Bearing

Country Of Origin

N/A US

MINO

N/A 51774X35970

Piping Type

N/A Standard Piping

Port Thread Standard

N/A M Thread

Series

N/A CXS

Bore Size

N/A 10 mm15 mm20 mm25 mm32 mm6 mm

Non-Rotating Accuracy

N/A ±0.1 º

Stroke Adjustment Range

N/A 0 to -5 mm

Weight

N/A 0.237 kg

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A Auto switch capable