COMPANY HEADER
Print Back
LEFS40A-1000-R5 LEFS Electric Actuator

LEFS Electric Actuator, Slider Type, Ball Screw Drive
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A LEFS40A-1000-R5

Country Of Origin

N/A JP

MINO

N/A 71774X96418

Series

N/A LEFS

Weight

N/A 10.55 kg

Body Size

N/A 16 25 32 40

Maximum Speed

N/A 1200 mm/s

Maximum Stroke Length

N/A 50 to 1000 mm

Positioning Repeatability (±)

N/A 0.02

Maximum Work Load

N/A 60 kg

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Maximum speed: 1200 mm/s (H lead, step motor, size 25 or larger)
  • Stroke range: 50 to 1000 mm in 50 mm increments
  • Motor types: high load step motor or high speed servo motor