COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® LES Series Compact Type Electric Slide Tables
> Item # 10351005
Item # 10351005, SMC® LES Series Compact Type Electric Slide Table
LES16RJ-75 LES, Electric Slide Table
LES, Electric Slide Table, Compact Type
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
LES16RJ-75
MINO
N/A
81774X00924
Series
N/A
LES
Body Size
N/A
16
25
8
Stroke Range
1
N/A
100 mm
125 mm
150 mm
30 mm
50 mm
75 mm
Positioning Repeatability (±)
N/A
0.05 mm
Features & Benefits
Features & Benefits
N/A
Motor can be mounted internally with a right or left table, or in-line
Motor types: high load step motor or high speed servo motor
1
Availability dependent on size