COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® MGG Series Guided Cylinders
> Item # 06156305
Item # 06156305, SMC® MGG Series 7.97 Kilogram (kg) Weight Guided Cylinder
MGGMB40TN-75 MGG, Guide Cylinder
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
MGGMB40TN-75
Bearings
N/A
Slide Bearing
Bore Diameter
N/A
40 mm
Country Of Origin
N/A
US
MINO
N/A
00774Y73563
Mounting Type
N/A
Basic
Series
N/A
MGG
Weight
N/A
7.97 kg
Package Type
N/A
Each