COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® MGG Series Guided Cylinders
> Item # 06844157
Item # 06844157, SMC® MGG Series 17.241 Kilogram (kg) Weight Guided Cylinder
MGGLB50TN-450 Slide
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
MGGLB50TN-450
Bearings
N/A
Ball Bushing Bearing
Bore Diameter
N/A
50 mm
Country Of Origin
N/A
US
MINO
N/A
00774Y36875
Mounting Type
N/A
Basic
Series
N/A
MGG
Weight
N/A
17.241 kg
Package Type
N/A
Each