COMPANY HEADER
Print Back
MGGLB32-350 MGG, Guide Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A MGGLB32-350

Bearings

N/A Ball Bushing Bearing

Bore Diameter

N/A 32 mm

Country Of Origin

N/A US

MINO

N/A 00774Y65832

Mounting Type

N/A Basic

Series

N/A MGG

Weight

N/A 5.629 kg

Package Type

N/A Each