COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® MGG Series Guided Cylinders
> Item # 08288037
Item # 08288037, SMC® MGG Series 15.39 Kilogram (kg) Weight Guided Cylinder
MGGLF50-75
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
MGGLF50-75
Bearings
N/A
Ball Bushing Bearing
Bore Diameter
N/A
50 mm
Country Of Origin
N/A
US
MINO
N/A
11774X73611
Mounting Type
N/A
Flange
Series
N/A
MGG
Weight
N/A
15.39 kg
Package Type
N/A
Each