COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® MGG Series Guided Cylinders
> Item # 08994052
Item # 08994052, SMC® MGG Series 7.99 Kilogram (kg) Weight Guided Cylinder
MGGLB40TN-75A-XC8
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
MGGLB40TN-75A-XC8
Bearings
N/A
Ball Bushing Bearing
Bore Diameter
N/A
40 mm
Country Of Origin
N/A
JP
MINO
N/A
11774X13560
Mounting Type
N/A
Basic
Series
N/A
MGG
Weight
N/A
7.99 kg
Package Type
N/A
Each