COMPANY HEADER
Print Back
MGGLF25-75 Guided Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A MGGLF25-75

Bearings

N/A Ball Bushing Bearing

Bore Diameter

N/A 25 mm

Country Of Origin

N/A US

MINO

N/A 61774X13191

Mounting Type

N/A Flange

Series

N/A MGG

Weight

N/A 4.13 kg

Package Type

N/A Each