COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® MGG Series Guided Cylinders
> Item # 10158637
Item # 10158637, SMC® MGG Series 57.888 Kilogram (kg) Weight Guided Cylinder
MGGMB100-700 Guided Cylinder
MGGMB100-700 Guided Cylinder
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
MGGMB100-700
Bearings
N/A
Slide Bearing
Bore Diameter
N/A
100 mm
Country Of Origin
N/A
US
MINO
N/A
61774X13441
Mounting Type
N/A
Basic
Series
N/A
MGG
Weight
N/A
57.888 kg
Package Type
N/A
Each