COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® 11-MSQ Clean Series Rotary Tables
> Item # 09666649
Item # 09666649, SMC® 11-MSQ Clean Series 75 Gram (g) Weight Rotary Table
11-MSQB1AE Rotary Table, 11- Clean
11-MSQ, Rotary Table, Rack & Pinion, Clean Series (Size 1, 2, 3, 7)
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
11-MSQB1AE
Country Of Origin
N/A
JP
Size
N/A
1
2
3
7
Weight
N/A
75 g
MINO
N/A
11774X20598
Prop 65
N/A
Yes
Series
N/A
MSQ
Package Type
N/A
Each
Features & Benefits
Features & Benefits
N/A
Rotary table, Rack & Pinion type
Direct load mounting possible
High precision type available
Auto switch capable
Side or front ported