COMPANY HEADER
Print Back
11-MSQB3AE-M9P Rotary Table, 11- Clean

11-MSQ, Rotary Table, Rack & Pinion, Clean Series (Size 1, 2, 3, 7)
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A 11-MSQB3AE-M9P

Country Of Origin

N/A JP

Size

N/A 1 2 3 7

Weight

N/A 286 g

MINO

N/A 11774X36194

Prop 65

N/A Yes

Series

N/A MSQ

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Rotary table, Rack & Pinion type
  • Direct load mounting possible
  • High precision type available
  • Auto switch capable
  • Side or front ported