COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® 11-MSQ Clean Series Rotary Tables
> Item # 09690924
Item # 09690924, SMC® 11-MSQ Clean Series 1176 Gram (g) Weight Rotary Table
11-MSQA20R-M9PZ Rotary Table, 11-
11/22-MSQ, Rotary Table, Rack & Pinion, Clean Series (Size 10, 20, 30, 50)
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
11-MSQA20R-M9PZ
Country Of Origin
N/A
JP
Size
N/A
10
20
30
50
Weight
N/A
1176 g
MINO
N/A
11774X45285
Prop 65
N/A
Yes
Series
N/A
MSQ
Package Type
N/A
Each
Features & Benefits
Features & Benefits
N/A
Rotary table, Rack & Pinion type
Direct load mounting possible
High precision type available
Auto switch capable