COMPANY HEADER
Print Back
SY114-5GZ Valve, Solenoid
Unit of Measure

Specifications

Actuation

N/A Direct Operated Solenoid

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Manufacturer Part Number

N/A SY114-5GZ

Normal State

N/A Normally Closed

Number of Ports

N/A 3

Operating Medium

N/A Air

Operating Temperature Range

N/A 14 to 122 ºF

Piping Type

N/A Base Mounted

Seal Material

N/A Rubber

Supplier Name

N/A SMC®

Weight

N/A 0.05 lb

Package Type

N/A Each