Actuation |
N/A Piloted Solenoid |
Alternating Current (AC) Solenoid Supply Voltage |
N/A 110 V |
Body Material |
N/A Zinc |
Flow Coefficient (Cv)/Flow Factor (Kv) |
N/A 0.086 (1 to 2 (P to A)) 0.086 (2 to 3 (A to R)) |
Flow Direction |
N/A 4-Way |
Manual Operation Type |
N/A Non-Locking Push |
Manufacturer Part Number |
N/A SYJ314-3LOZ |
Maximum Operating Pressure |
N/A 145 psi |
Number of Ports |
N/A 3 |
Number of Positions |
N/A 2 |
Number of Solenoids |
N/A 1 |
Operating Medium |
N/A Air |
Piping Type |
N/A Base Mounted |
Response Time |
N/A <15 ms |
Seal Material |
N/A Rubber |
Solenoid Allowable Voltage Fluctuation |
N/A ±10 % |
Solenoid Electrical Entry |
N/A L Plug without Connector |
Solenoid Power Consumption |
N/A 1.6 V·A |
Solenoid Supply Frequency |
N/A 50 Hz60 Hz |
Sonic Conductance (C) |
N/A 0.35 (2 to 3 (A to R)) dm³/(s.bar)0.41 (1 to 2 (P to A)) dm³/(s.bar) |
Standards Met |
N/A Japanese Industrial Standards (JIS) B 8375-1981 |
Supplier Name |
N/A SMC® |
Valve Function |
N/A Spool |
Weight |
N/A 0.07 lb |
Package Type |
N/A Each |