COMPANY HEADER
Print Back
SYJ314-6G Valve, Solenoid 100 VAC
Unit of Measure

Specifications

Actuation

N/A Piloted Solenoid

Direct Current (DC) Solenoid Supply Voltage

N/A 12 V

Manual Operation Type

N/A Non-Locking Push

Manufacturer Part Number

N/A SYJ314-6G

Maximum Operating Pressure

N/A 101 psi

Normal State

N/A Normally Closed

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Piping Type

N/A Base Mounted

Seal Material

N/A Rubber

Solenoid Electrical Entry

N/A Grommet

Supplier Name

N/A SMC®

Package Type

N/A Each