COMPANY HEADER
Print Back
SYJ324-5LOZ Valve, Solenoid 24VDC
Unit of Measure

Specifications

Actuation

N/A Piloted Solenoid

Alternating Current (AC) Solenoid Power Consumption

N/A 0.35 W

Body Material

N/A Zinc

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Flow Coefficient (Cv)/Flow Factor (Kv)

N/A 0.089 (1 to 2 (P to A)) 0.089 (2 to 3 (A to R))

Flow Direction

N/A 4-Way

Manual Operation Type

N/A Non-Locking Push

Manufacturer Part Number

N/A SYJ324-5LOZ

Maximum Operating Pressure

N/A 101 psi

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Piping Type

N/A Base Mounted

Response Time

N/A <15 ms

Seal Material

N/A Rubber

Solenoid Allowable Voltage Fluctuation

N/A ±10 %

Solenoid Electrical Entry

N/A L Plug without Connector

Sonic Conductance (C)

N/A 0.36 (1 to 2 (P to A)) dm³/(s.bar)0.36 (2 to 3 (A to R)) dm³/(s.bar)

Standards Met

N/A Japanese Industrial Standards (JIS) B 8375-1981

Supplier Name

N/A SMC®

Valve Function

N/A Spool

Weight

N/A 0.08 lb

Package Type

N/A Each

General Information

General Information

N/A Piston Plate