COMPANY HEADER
Print Back
VO317-5G Valve Solenoid 24 VDC
Unit of Measure

Specifications

Actuation

N/A Direct Operated Solenoid

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Direct Current (DC) Voltage

N/A 24 V

Manufacturer Part Number

N/A VO317-5G

Maximum Operating Pressure

N/A 130 psi

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Operating Temperature Range

N/A 14 to 122 ºF

Piping Type

N/A Manifold

Seal Material

N/A Rubber

Solenoid Electrical Entry

N/A Grommet

Supplier Name

N/A SMC®

Weight

N/A 0.75 lb

Package Type

N/A Each