COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® 3 Ports Solenoid-Operated Air Control Valves
> Item # 02011545
Item # 02011545, SMC® 1.57 Pound (lb) Weight Solenoid-Operated Air Control Valve
VO325-002G Valve, Solenoid
Unit of Measure
Imperial
Metric
Both
Specifications
Manufacturer Part Number
N/A
VO325-002G
Number of Ports
N/A
3
Number of Positions
N/A
2
Number of Solenoids
N/A
1
Supplier Name
N/A
SMC®
Weight
N/A
1.57 lb
Package Type
N/A
Each