COMPANY HEADER
Print Back
VP3145-045DA Valve Solenoid 24VDC
Unit of Measure

Specifications

Actuation

N/A Piloted Solenoid

Alternating Current (AC) Solenoid Power Consumption

N/A 12 W

Body Material

N/A Aluminum Alloy

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Exhaust Port Size

N/A 3/8 in

Exhaust Port Type

N/A National Pipe Thread (NPT)F

Flow Coefficient (Cv)/Flow Factor (Kv)

N/A 5.8 (2 to 3 (OUT to EXH)) 6.2 (1 to 2 (IN to OUT))

Manufacturer Part Number

N/A VP3145-045DA

Maximum Operating Pressure

N/A 101 psi

Normal State

N/A Normally Closed Normally Open

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Overall Height

N/A 194 mm

Overall Length

N/A 101 mm

Overall Width

N/A 87.4 mm

Piping Type

N/A Body Ported (Side)

Port Size

N/A 1/2 in

Port Thread Standard

N/A British Standard Pipe Taper (BSPT)

Response Time

N/A ≤40 ms

Seal Material

N/A Rubber

Solenoid Allowable Voltage Fluctuation

N/A -15 to +10 %

Solenoid Electrical Entry

N/A DIN Terminal

Sonic Conductance (C)

N/A 21 (2 to 3 (OUT to EXH)) dm³/(s.bar)23 (1 to 2 (IN to OUT)) dm³/(s.bar)

Standards Met

N/A Japanese Industrial Standards (JIS)

Supplier Name

N/A SMC®

Valve Function

N/A Poppet

Weight

N/A 3.77 lb

Package Type

N/A Each

General Information

General Information

N/A Return Spring