Actuation |
N/A Piloted Solenoid |
Direct Current (DC) Solenoid Supply Voltage |
N/A 24 V |
Manufacturer Part Number |
N/A VP3145-045TZA |
Maximum Operating Pressure |
N/A 116 psi |
Normal State |
N/A Normally Closed |
Number of Ports |
N/A 3 |
Number of Positions |
N/A 2 |
Number of Solenoids |
N/A 1 |
Operating Medium |
N/A Air |
Operating Temperature Range |
N/A 32 to 140 ºF |
Piping Type |
N/A Body Ported |
Port Size |
N/A 1/2 in |
Port Thread Standard |
N/A British Standard Pipe Taper (BSPT) |
Seal Material |
N/A Rubber |
Solenoid Electrical Entry |
N/A Conduit |
Supplier Name |
N/A SMC® |
Weight |
N/A 4.4 lb |
Package Type |
N/A Each |