COMPANY HEADER
Print Back
VP3165-105DA-N Valve Solenoid, 24 VDC
Unit of Measure

Specifications

Actuation

N/A Piloted Solenoid

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Direct Current (DC) Voltage

N/A 24 V

Manufacturer Part Number

N/A VP3165-105DA-N

Maximum Operating Pressure

N/A 116 psi

Normal State

N/A Normally Closed

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Operating Temperature Range

N/A 32 to 140 ºF

Piping Type

N/A Body Ported

Seal Material

N/A Rubber

Solenoid Electrical Entry

N/A DIN Terminal

Supplier Name

N/A SMC®

Weight

N/A 5.07 lb

Package Type

N/A Each