Actuation |
N/A Piloted Solenoid |
Alternating Current (AC) Solenoid Supply Voltage |
N/A 110 V |
Manual Operation Type |
N/A Non-Locking Push (Tool Required) |
Manufacturer Part Number |
N/A VQZ335-3YZ1-03T |
Maximum Operating Pressure |
N/A 101 psi |
Normal State |
N/A Normally Closed |
Number of Ports |
N/A 3 |
Number of Positions |
N/A 2 |
Number of Solenoids |
N/A 1 |
Operating Medium |
N/A Air |
Piping Type |
N/A Base Mounted |
Port Size |
N/A 3/8 in |
Port Thread Standard |
N/A National Pipe Taper Fuel (NPTF) |
Seal Material |
N/A Rubber |
Solenoid Electrical Entry |
N/A DIN Terminal |
Solenoid Supply Frequency |
N/A 50 Hz60 Hz |
Supplier Name |
N/A SMC® |
Weight |
N/A 0.26 lb |
Package Type |
N/A Each |