COMPANY HEADER
Print Back
VT325-031T
Unit of Measure

Specifications

Manufacturer Part Number

N/A VT325-031T

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Supplier Name

N/A SMC®

Weight

N/A 1.76 lb

Package Type

N/A Each