COMPANY HEADER
Print Back
VP3185V-143DZA1
Unit of Measure

Specifications

Actuation

N/A Piloted Solenoid

Alternating Current (AC) Solenoid Supply Voltage

N/A 110 V

Manufacturer Part Number

N/A VP3185V-143DZA1

Maximum Operating Pressure

N/A 29 psi

Normal State

N/A Normally Closed

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Piping Type

N/A Body Ported

Seal Material

N/A Rubber

Solenoid Electrical Entry

N/A DIN Terminal

Solenoid Supply Frequency

N/A 50 Hz60 Hz

Supplier Name

N/A SMC®

Weight

N/A 0.88 lb

Package Type

N/A Each