COMPANY HEADER
Print Back
VT317E-5GS-02
Unit of Measure

Specifications

Actuation

N/A Direct Operated Solenoid

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Manufacturer Part Number

N/A VT317E-5GS-02

Maximum Operating Pressure

N/A 130 psi

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Operating Temperature Range

N/A 14 to 122 ºF

Piping Type

N/A Body Ported

Port Size

N/A 1/4 in

Port Thread Standard

N/A British Standard Pipe Taper (BSPT)

Seal Material

N/A Rubber

Solenoid Electrical Entry

N/A Grommet

Supplier Name

N/A SMC®

Package Type

N/A Each