Actuation |
N/A Piloted Solenoid |
Direct Current (DC) Solenoid Supply Voltage |
N/A 24 V |
Manual Operation Type |
N/A Non-Locking Push (Tool Required) |
Manufacturer Part Number |
N/A VQZ115-5LO1-N3-PRF |
Maximum Operating Pressure |
N/A 101 psi |
Normal State |
N/A Normally Closed |
Number of Ports |
N/A 3 |
Number of Positions |
N/A 2 |
Number of Solenoids |
N/A 1 |
Operating Medium |
N/A Air |
Piping Type |
N/A Base Mounted |
Solenoid Electrical Entry |
N/A L Plug without Connector |
Supplier Name |
N/A SMC® |
Package Type |
N/A Each |