COMPANY HEADER
Print Back
VO325-005D
Unit of Measure

Specifications

Actuation

N/A Direct-Acting Solenoid

Flow Coefficient (Cv)/Flow Factor (Kv)

N/A 1.4

Manufacturer Part Number

N/A VO325-005D

Maximum Operating Pressure

N/A 101 psi

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Seal Material

N/A Rubber

Supplier Name

N/A SMC®

Weight

N/A 1.6200 lb

Package Type

N/A Each