COMPANY HEADER
Print Back
VQZ115R-5LB1-M5-PRF
Unit of Measure

Specifications

Actuation

N/A Piloted Solenoid

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Manual Operation Type

N/A Locking (Tool Required)

Manufacturer Part Number

N/A VQZ115R-5LB1-M5-PRF

Maximum Operating Pressure

N/A 101 psi

Normal State

N/A Normally Closed

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Piping Type

N/A Base Mounted

Solenoid Electrical Entry

N/A L Plug

Supplier Name

N/A SMC®

Weight

N/A 0.05 lb

Package Type

N/A Each