COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® 3 Ports Solenoid-Operated Air Control Valves
> Item # 04557311
Item # 04557311, SMC® 1.5 Pound (lb) Weight Solenoid-Operated Air Control Valve
VT325-033DLS-N
Unit of Measure
Imperial
Metric
Both
Specifications
Manufacturer Part Number
N/A
VT325-033DLS-N
Number of Ports
N/A
3
Number of Positions
N/A
2
Number of Solenoids
N/A
1
Supplier Name
N/A
SMC®
Weight
N/A
1.5 lb
Package Type
N/A
Each