COMPANY HEADER
Print Back
VS3135-045P-N Valve Solenoid 4 VDC
Unit of Measure

Specifications

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Direct Current (DC) Voltage

N/A 4 V

Manufacturer Part Number

N/A VS3135-045P-N

Maximum Operating Pressure

N/A 101 psi

Number of Ports

N/A 3

Port Size

N/A 1/2 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Supplier Name

N/A SMC®

Weight

N/A 2.68 lb

Package Type

N/A Each