Direct Current (DC) Solenoid Supply Voltage |
N/A 24 V |
Flow Direction |
N/A 4-Way |
Manual Operation Type |
N/A Locking (Tool Required) |
Manufacturer Part Number |
N/A VQC2A01N-5C1 |
Maximum Operating Pressure |
N/A 101 psi |
Number of Ports |
N/A 3 5 |
Number of Positions |
N/A 4 |
Number of Solenoids |
N/A 2 |
Operating Medium |
N/A Air |
Piping Type |
N/A Base Mounted |
Seal Material |
N/A Rubber |
Solenoid Electrical Entry |
N/A Plug-in |
Supplier Name |
N/A SMC® |
Weight |
N/A 0.250 lb |
Package Type |
N/A Each |