COMPANY HEADER
Print Back
VT307V-5H1-01N-F
Unit of Measure

Specifications

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Manual Operation Type

N/A Non-Locking Push

Manufacturer Part Number

N/A VT307V-5H1-01N-F

Maximum Operating Pressure

N/A 101 psi

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Piping Type

N/A Body Ported

Port Size

N/A 1/8 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Solenoid Electrical Entry

N/A Grommet

Supplier Name

N/A SMC®

Valve Function

N/A Poppet

Weight

N/A 0.310 lb

Package Type

N/A Each