COMPANY HEADER
Print Back
VEX1530-04N-G Power Valve
Unit of Measure

Specifications

Exhaust Port Size

N/A 1/2 in

Exhaust Port Type

N/A National Pipe Thread (NPT)

Manufacturer Part Number

N/A VEX1530-04N-G

Maximum Operating Pressure

N/A 145 psi

Number of Ports

N/A 3

Operating Medium

N/A Air

Operating Temperature Range

N/A 32 to 122 ºF

Piping Type

N/A Body Ported

Port Size

N/A 1/2 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Supplier Name

N/A SMC®

Package Type

N/A Each