COMPANY HEADER
Print Back
VP542-5DS1-03NA Solenoid Valve
Unit of Measure

Specifications

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Exhaust Port Size

N/A 3/8 in

Exhaust Port Type

N/A National Pipe Thread (NPT)

Manufacturer Part Number

N/A VP542-5DS1-03NA

Number of Ports

N/A 3

Operating Medium

N/A Air

Operating Temperature Range

N/A 14 to 122 ºF

Piping Type

N/A Body Ported

Port Size

N/A 3/8 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Supplier Name

N/A SMC®

Package Type

N/A Each