COMPANY HEADER
Print Back
VP744-5DZ1-04TB Valve
Unit of Measure

Specifications

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Exhaust Port Size

N/A 1/2 in

Exhaust Port Type

N/A National Pipe Thread (NPT)F

Manufacturer Part Number

N/A VP744-5DZ1-04TB

Number of Ports

N/A 3

Operating Medium

N/A Air

Piping Type

N/A Base Mounted

Port Size

N/A 1/2 in

Port Thread Standard

N/A National Pipe Taper Fuel (NPTF)

Supplier Name

N/A SMC®

Package Type

N/A Each