COMPANY HEADER
Print Back
VP742R-5YO1-04FA Valve, Solenoid
Unit of Measure

Specifications

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Manufacturer Part Number

N/A VP742R-5YO1-04FA

Number of Ports

N/A 3

Operating Medium

N/A Air

Piping Type

N/A Body Ported

Port Size

N/A 1/2 in

Port Thread Standard

N/A British Standard Pipe Parallel (BSPP)

Supplier Name

N/A SMC®

Package Type

N/A Each