COMPANY HEADER
Print Back
VT325V-035DS-N Valve Solenoid
Unit of Measure

Specifications

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Manufacturer Part Number

N/A VT325V-035DS-N

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Operating Temperature Range

N/A 14 to 122 ºF

Piping Type

N/A Body Ported

Seal Material

N/A Rubber

Supplier Name

N/A SMC®

Package Type

N/A Each