COMPANY HEADER
Print Back
SYJ712M-5DS-01N Valve, 3/2 Solenoid (SMC) 24 VDC
Unit of Measure

Specifications

Actuation

N/A Piloted Solenoid

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Direct Current (DC) Voltage

N/A 24 V

Manufacturer Part Number

N/A SYJ712M-5DS-01N

Maximum Operating Pressure

N/A 101 psi

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Operating Temperature Range

N/A 14 to 122 ºF

Piping Type

N/A Body Ported

Port Size

N/A 1/8 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Seal Material

N/A Rubber

Supplier Name

N/A SMC®

Package Type

N/A Each