COMPANY HEADER
Print Back
VP544R-5DO1-B Valve
Unit of Measure

Specifications

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Manufacturer Part Number

N/A VP544R-5DO1-B

Number of Ports

N/A 3

Operating Medium

N/A Air

Operating Temperature Range

N/A 14 to 122 ºF

Piping Type

N/A Base Mounted

Supplier Name

N/A SMC®

Package Type

N/A Each