COMPANY HEADER
Print Back
SYJ312-5G-M3-F SYJ300 Valve

SYJ300, 3 Port Solenoid Valve, All Types
Unit of Measure

Specifications

Manufacturer Part Number

N/A SYJ312-5G-M3-F

Number of Ports

N/A 3

Supplier Name

N/A SMC®

MINO

N/A 00774X44647

Series

N/A SYJ300-700

Fluid Type

N/A Air

Operating Pressure Range

N/A 0.15 to 0.7 MPa
Ambient and Fluid Temperature1 N/A -10 to 50 ºC

Maximum Operating Frequency

N/A 10 Hz

Weight

N/A 32 g

Package Type

N/A Each
  • 1 No freezing