COMPANY HEADER
Print Back
10-SYJ714M-5MZ-02 Valves, SOL, Base MT

10-SYJ700 3 Port Solenoid Valves, for Manifold Types 20, 21, 40, 42 Clean Series
Unit of Measure

Specifications

Manufacturer Part Number

N/A 10-SYJ714M-5MZ-02

Number of Ports

N/A 3

Supplier Name

N/A SMC®

MINO

N/A 00774X01280

Prop 65

N/A Yes

Series

N/A SYJ300-700

Fluid Type

N/A Air

Operating Pressure Range

N/A 0.15 to 0.7 MPa
Ambient and Fluid Temperature1 N/A -10 to 50 ºC

Maximum Operating Frequency

N/A 5 Hz

Weight

N/A 135 g

Package Type

N/A Each
  • 1 No freezing