COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® 3 Ports Solenoid-Operated Air Control Valves
> Item # 10427268
Item # 10427268, SMC® Solenoid-Operated Air Control Valve
SYJ514-5DSE SYJ500, 3 Port Solenoid
Syj500, 3 Port Solenoid Valves, All Types
Unit of Measure
Imperial
Metric
Both
Specifications
Manufacturer Part Number
N/A
SYJ514-5DSE
Number of Ports
N/A
3
Supplier Name
N/A
SMC®
MINO
N/A
81774X77122
Fluid Type
N/A
Air
Operating Pressure Range
N/A
0.15 to 0.7 MPa
Ambient and Fluid Temperature
1
N/A
-10 to 50 ºC
Maximum Operating Frequency
N/A
5 Hz
Package Type
N/A
Each
1
No freezing